Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 261 5/1 A WR
Part #:0230-06951
Catalog #:261 5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 5:1 |
| Model Code: | 261 | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Style: | A | Output RPM: | 350 |
| Input HP: | 7.35 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Keyway: | 3/16 x 3/32 | Input Style: | Shaft |
| Ratio Range: | 5:1 | No. of Gear Reductions: | 1 |
| Center Distance (in): | 2.63 | Mounting Style: | A |
| Overhung Load: | 1,150 | Output Shaft Orientation: | LR |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1147 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798958514 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

