Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 263 100/1 R WR 1.500
Part #:0230-07166
Catalog #:263 100/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 17.5 | Gear Type: | Worm |
| Series Code: | 260PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 263 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.500 in |
| Input HP: | 0.45 | Style: | R |
| Product Type: | RIGHT ANGLE | Ratio: | 100:1 |
| Center Distance (in): | 2.63 | Ratio Range: | 100:1 to 250:1 |
| Mounting Style: | R | Keyway: | 3/16 x 3/32 |
| Input Style: | Shaft | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 945 in/lbs |
General Specifications
| UPC: | 662798960654 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

