Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 20/1 A WR 56C
Part #:0230-07171
Catalog #:264 20/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 264 | Output Diameter (in): | 1.250 in |
| Output RPM: | 87.5 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Series Code: | 260PCX |
| Input HP: | 2.83 | Ratio: | 20:1 |
| Style: | A | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | No. of Gear Reductions: | 1 |
| Ratio Range: | 20:1 | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.63 | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Overhung Load: | 1,150 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961753984 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

