Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 100/1 A WR 56C
Part #:0230-07178
Catalog #:264 100/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.45 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Ratio: | 100:1 |
| Model Code: | 264 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Style: | A |
| Series Code: | 260PCX | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Overhung Load: | 1,150 |
| No. of Gear Reductions: | 1 | Motor Frame Size: | 56C |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Center Distance (in): | 2.63 | Ratio Range: | 100:1 to 250:1 |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 945 in/lbs |
General Specifications
| UPC: | 662798960777 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

