Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 10/1 B WR 143TC
Part #:0230-07217
Catalog #:264 10/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Frame Size: | 140TC |
| Output Diameter (in): | 1.250 in | Input HP: | 5 |
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Model Code: | 264 | Output RPM: | 175 |
| Ratio: | 10:1 | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Mounting Style: | B | Overhung Load: | 1,150 |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| No. of Gear Reductions: | 1 | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662798961163 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

