Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 20/1 B WR 143TC
Part #:0230-07219
Catalog #:264 20/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | 260PCX |
| Ratio: | 20:1 | Frame Size: | 140TC |
| Output RPM: | 87.5 | Style: | B |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.83 |
| Model Code: | 264 | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | 1 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Overhung Load: | 1,150 |
| Mounting Style: | B | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1640 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798961187 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

