Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 50/1 C WR 56C
Part #:0230-07247
Catalog #:264 50/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Input HP: | 1.27 |
| Gear Type: | Worm | Frame Size: | 56C |
| Service Factor: | 1.0 | Style: | C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 264 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Mounting Style: | C |
| No. of Gear Reductions: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Ratio Range: | 50:1 |
| Overhung Load: | 1,150 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1583 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798961460 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

