Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 25/1 C WR 143TC
Part #:0230-07256
Catalog #:264 25/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.31 | Product Type: | RIGHT ANGLE |
| Ratio: | 25:1 | Model Code: | 264 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Frame Size: | 140TC |
| Output RPM: | 70 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Service Factor: | 1.0 |
| Style: | C | Motor Frame Size: | 140TC |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | 1 |
| Mounting Style: | C | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| UPC: | 662798961552 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

