Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 15/1 A WR 56C 1.250
Part #:0230-07302
Catalog #:265 15/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Service Factor: | 1.0 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.625 in | Model Code: | 265 |
| Ratio: | 15:1 | Input HP: | 3.49 |
| Series Code: | 260PCX | Frame Size: | 56C |
| Style: | A | Output RPM: | 117 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 2.63 | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1570 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961755803 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

