Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 40/1 A WR 56C 1.500
Part #:0230-07330
Catalog #:265 40/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 265 | Ratio: | 40:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Style: | A |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Series Code: | 260PCX |
| Input HP: | 1.58 | Motor Frame Size: | 56C |
| Mounting Style: | A | Ratio Range: | 40:1 |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1642 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961756008 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

