Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 20/1 A WR 143TC 1.188
Part #:0230-07351
Catalog #:265 20/1 A WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Style: | A |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input Diameter (in): | 0.875 in | Input HP: | 2.83 |
| Model Code: | 265 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Series Code: | 260PCX |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 20:1 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961815651 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

