Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 20/1 A WR 143TC 1.250
Part #:0230-07363
Catalog #:265 20/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Series Code: | 260PCX |
| Output RPM: | 87.5 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 20:1 | Style: | A |
| Input HP: | 2.83 | Model Code: | 265 |
| Frame Size: | 140TC | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Center Distance (in): | 2.63 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| UPC: | 662798962610 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

