Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 30/1 A WR 143TC 1.438
Part #:0230-07377
Catalog #:265 30/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 2 |
| Series Code: | 260PCX | Output Diameter (in): | 1.438 in |
| Model Code: | 265 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output RPM: | 58.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Service Factor: | 1.0 |
| Ratio: | 30:1 | Mounting Style: | A |
| Center Distance (in): | 2.63 | Ratio Range: | 30:1 |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662961816573 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

