Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 40/1 A WR 143TC 1.438
Part #:0230-07378
Catalog #:265 40/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 265 |
| Series Code: | 260PCX | Input Diameter (in): | 0.875 in |
| Input HP: | 1.58 | Output RPM: | 43.8 |
| Product Type: | RIGHT ANGLE | Style: | A |
| Ratio: | 40:1 | Frame Size: | 140TC |
| Service Factor: | 1.0 | Output Diameter (in): | 1.438 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 2.63 |
| Mounting Style: | A | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1642 in/lbs |
General Specifications
| UPC: | 662961816580 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

