Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 10/1 A WR 182TC 1.188
Part #:0230-07409
Catalog #:265 10/1 A WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Series Code: | 260PCX |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input HP: | 5 | Style: | A |
| Output Diameter (in): | 1.188 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Frame Size: | 180TC |
| Model Code: | 265 | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662961816559 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

