Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 15/1 A WR 182TC 1.250
Part #:0230-07422
Catalog #:265 15/1 A WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.250 in | Style: | A |
| Series Code: | 260PCX | Input Diameter (in): | 1.125 in |
| Input HP: | 3.49 | Product Type: | RIGHT ANGLE |
| Output RPM: | 117 | Ratio: | 15:1 |
| Service Factor: | 1.0 | Model Code: | 265 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Keyway: | 1/4 x 1/8 | Center Distance (in): | 2.63 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1570 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961816801 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

