Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 20/1 L WR 143TC 1.000
Part #:0230-07519
Catalog #:266 20/1 L WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Model Code: | 266 |
| Output Diameter (in): | 1.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 2.83 | Input Diameter (in): | 0.875 in |
| Style: | L | Frame Size: | 140TC |
| Output RPM: | 87.5 | Service Factor: | 1.0 |
| Series Code: | 260PCX | Mounting Style: | L |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1640 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961816467 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

