Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 30/1 R WR 56C 1.000
Part #:0230-07641
Catalog #:266 30/1 R WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Style: | R |
| Output RPM: | 58.3 | Frame Size: | 56C |
| Ratio: | 30:1 | Input HP: | 2 |
| Series Code: | 260PCX | Output Diameter (in): | 1.000 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 266 |
| Input Diameter (in): | 0.625 in | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Mounting Style: | R | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662961816979 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

