Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 50/1 R WR 56C 1.250
Part #:0230-07667
Catalog #:266 50/1 R WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Model Code: | 266 |
| Style: | R | Output RPM: | 35 |
| Gear Type: | Worm | Series Code: | 260PCX |
| Product Type: | RIGHT ANGLE | Input HP: | 1.27 |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.250 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Mounting Style: | R |
| Ratio Range: | 50:1 | Keyway: | 3/16 X 3/32 |
| Center Distance (in): | 2.63 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1583 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817037 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

