Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 266 10/1 R WR 143TC 1.000
Part #:0230-07697
Catalog #:266 10/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Frame Size: | 140TC |
| Input HP: | 5 | Ratio: | 10:1 |
| Model Code: | 266 | Product Type: | RIGHT ANGLE |
| Series Code: | 260PCX | Output Diameter (in): | 1.000 in |
| Service Factor: | 1.0 | Style: | R |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Keyway: | 3/16 x 3/32 |
| Mounting Style: | R | Ratio Range: | 10:1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1485 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961817518 | Weight: | 43.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

