Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264L 25/1 A WR 143TC
Part #:0230-08048
Catalog #:264L 25/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Output RPM: | 70 |
| Service Factor: | 1.0 | Series Code: | 260LPCX |
| Product Type: | RIGHT ANGLE | Input HP: | 2.31 |
| Style: | A | Model Code: | 264L |
| Output Diameter (in): | 1.125 in | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Orientation: | LR | Ratio Range: | 25:1 |
| Overhung Load: | 1,150 | Mounting Style: | A |
| Center Distance (in): | 2.63 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1793 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961001719 | Weight: | 41.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

