Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 30/1 A WR
Part #:0230-14607
Catalog #:321 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | A |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 321 |
| Output Diameter (in): | 1.375 in | Ratio: | 30:1 |
| Gear Type: | Worm | Input HP: | 3.56 |
| Output RPM: | 58.3 | Series Code: | 320PCX |
| Overhung Load: | 1,100 | Output Shaft Orientation: | LR |
| Ratio Range: | 30:1 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2943 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817778 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

