Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 60/1 A WR
Part #:0230-14610
Catalog #:321 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Diameter (in): | 1.375 in | Product Type: | RIGHT ANGLE |
| Series Code: | 320PCX | Ratio: | 60:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Style: | A | Service Factor: | 1.0 |
| Model Code: | 321 | Input HP: | 1.85 |
| Keyway: | 3/16 x 3/32 | Input Style: | Shaft |
| Overhung Load: | 1,100 | Ratio Range: | 60:1 |
| Output Shaft Orientation: | LR | Mounting Style: | A |
| Center Distance (in): | 3.25 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2706 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961764157 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

