Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 20/1 R WR 1.438
Part #:0230-14737
Catalog #:323 20/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 323 | Series Code: | 320PCX |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Service Factor: | 1.0 | Output Diameter (in): | 1.438 in |
| Style: | R | Input HP: | 4.59 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Keyway: | 3/16 x 3/32 | Input Style: | Shaft |
| Mounting Style: | R | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2686 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961818737 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

