Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 40/1 A WR 56C
Part #:0230-14788
Catalog #:324 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Service Factor: | 1.0 |
| Output RPM: | 43.8 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Series Code: | 320PCX |
| Model Code: | 324 | Ratio: | 40:1 |
| Style: | A | Gear Type: | Worm |
| Input HP: | 2.75 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Ratio Range: | 40:1 |
| Overhung Load: | 1,100 | Mounting Style: | A |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2906 in/lbs |
General Specifications
| UPC: | 662798968971 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

