Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 40/1 A WR 143TC
Part #:0230-14800
Catalog #:324 40/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 324 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.375 in | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Frame Size: | 140TC |
| Ratio: | 40:1 | Service Factor: | 1.0 |
| Input HP: | 2.75 | Motor Frame Size: | 140TC |
| Mounting Style: | A | Center Distance (in): | 3.25 |
| Ratio Range: | 40:1 | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,100 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2906 in/lbs |
General Specifications
| UPC: | 662798969091 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

