Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 50/1 A WR 143TC
Part #:0230-14801
Catalog #:324 50/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Output Diameter (in): | 1.375 in | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Model Code: | 324 | Style: | A |
| Input HP: | 2.25 | Output RPM: | 35 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Mounting Style: | A |
| Motor Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Overhung Load: | 1,100 | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2851 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798969107 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

