Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 10/1 B WR 182TC
Part #:0230-14855
Catalog #:324 10/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 324 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Output Diameter (in): | 1.375 in |
| Output RPM: | 175 | Style: | B |
| Input HP: | 6.76 | Service Factor: | 1.0 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Overhung Load: | 1,100 |
| Ratio Range: | 10:1 | Mounting Style: | B |
| Center Distance (in): | 3.25 | Keyway: | 1/4 x 1/8 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2084 in/lbs |
General Specifications
| UPC: | 662798969640 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

