Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 20/1 B WR 182TC
Part #:0230-14857
Catalog #:324 20/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Product Type: | RIGHT ANGLE |
| Output RPM: | 87.5 | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 1.125 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Frame Size: | 180TC |
| Ratio: | 20:1 | Model Code: | 324 |
| Input HP: | 4.59 | Series Code: | 320PCX |
| Service Factor: | 1.0 | Ratio Range: | 20:1 |
| Keyway: | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Overhung Load: | 1,100 | Motor Frame Size: | 180TC |
| Mounting Style: | B | Center Distance (in): | 3.25 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2686 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818102 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

