Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 50/1 C WR 143TC
Part #:0230-14897
Catalog #:324 50/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Service Factor: | 1.0 |
| Series Code: | 320PCX | Model Code: | 324 |
| Gear Type: | Worm | Input HP: | 2.25 |
| Ratio: | 50:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.375 in |
| Frame Size: | 140TC | Style: | C |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Overhung Load: | 1,100 |
| Mounting Style: | C | Ratio Range: | 50:1 |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2851 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798970066 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

