Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 60/1 C WR 143TC
Part #:0230-14898
Catalog #:324 60/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Style: | C |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.375 in |
| Series Code: | 320PCX | Gear Type: | Worm |
| Ratio: | 60:1 | Model Code: | 324 |
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Input HP: | 1.85 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,100 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Mounting Style: | C |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2706 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798970073 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

