Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 A WR 56C 2.000
Part #:0230-14955
Catalog #:325 30/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Style: | A |
| Input HP: | 3.56 | Output Diameter (in): | 2.000 in |
| Gear Type: | Worm | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Model Code: | 325 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798970646 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

