Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 40/1 A WR 143TC 1.938
Part #:0230-14992
Catalog #:325 40/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Product Type: | RIGHT ANGLE |
| Input HP: | 2.75 | Gear Type: | Worm |
| Style: | A | Series Code: | 320PCX |
| Input Diameter (in): | 0.875 in | Model Code: | 325 |
| Output Diameter (in): | 1.938 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 40:1 | Service Factor: | 1.0 |
| Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2906 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819130 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

