Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 143TC 1.938
Part #:0230-14993
Catalog #:325 50/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.938 in |
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Output RPM: | 35 | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Input HP: | 2.25 | Style: | A |
| Input Diameter (in): | 0.875 in | Model Code: | 325 |
| Gear Type: | Worm | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Mounting Style: | A |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2851 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819147 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

