Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 60/1 A WR 143TC 1.938
Part #:0230-14994
Catalog #:325 60/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Output RPM: | 29.2 | Service Factor: | 1.0 |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Style: | A | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Model Code: | 325 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.85 | Center Distance (in): | 3.25 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2706 in/lbs |
General Specifications
| UPC: | 662961819154 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

