Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 A WR 143TC 2.188
Part #:0230-15015
Catalog #:325 30/1 A WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Output RPM: | 58.3 |
| Series Code: | 320PCX | Frame Size: | 140TC |
| Ratio: | 30:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 325 | Gear Type: | Worm |
| Input HP: | 3.56 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Style: | A | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2943 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798971247 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

