Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 60/1 A WR 182TC 1.938
Part #:0230-15042
Catalog #:325 60/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Input HP: | 1.85 |
| Frame Size: | 180TC | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input Diameter (in): | 1.125 in |
| Service Factor: | 1.0 | Style: | A |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Model Code: | 325 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Ratio Range: | 60:1 |
| Keyway: | 1/4 x 1/8 | Mounting Style: | A |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2706 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819925 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

