Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 A WR 182TC 2.000
Part #:0230-15048
Catalog #:325 15/1 A WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1.0 |
| Output RPM: | 117 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 15:1 |
| Output Diameter (in): | 2.000 in | Style: | A |
| Model Code: | 325 | Input HP: | 5.57 |
| Series Code: | 320PCX | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Mounting Style: | A |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Keyway: | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| UPC: | 662961819567 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

