Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 20/1 L WR 143TC 1.438
Part #:0230-15169
Catalog #:326 20/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Model Code: | 326 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Input HP: | 4.59 | Style: | L |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Mounting Style: | L | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2686 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798972763 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

