Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 25/1 L WR 143TC 1.438
Part #:0230-15170
Catalog #:326 25/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Style: | L |
| Output Diameter (in): | 1.438 in | Input HP: | 3.92 |
| Gear Type: | Worm | Output RPM: | 70 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 140TC | Model Code: | 326 |
| Service Factor: | 1.0 | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Mounting Style: | L | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2805 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819802 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

