Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 R WR 143TC 1.438
Part #:0230-15365
Catalog #:326 50/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Output RPM: | 35 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Input HP: | 2.25 | Input Diameter (in): | 0.875 in |
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 326 | Gear Type: | Worm |
| Service Factor: | 1.0 | Ratio: | 50:1 |
| Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Mounting Style: | R |
| Ratio Range: | 50:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2851 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961820105 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

