Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 R WR 182TC 2.000
Part #:0230-15435
Catalog #:326 30/1 R WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 3.56 |
| Service Factor: | 1.0 | Output RPM: | 58.3 |
| Series Code: | 320PCX | Input Diameter (in): | 1.125 in |
| Style: | R | Product Type: | RIGHT ANGLE |
| Frame Size: | 180TC | Ratio: | 30:1 |
| Model Code: | 326 | Keyway: | 1/4 x 1/8 |
| Mounting Style: | R | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2943 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819703 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

