Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262 20/1 B WR 1.000
Part #:0230-46969
Catalog #:262 20/1 B WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 87.5 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input HP: | 2.83 |
| Ratio: | 20:1 | Style: | B |
| Service Factor: | 1.0 | Model Code: | 262 |
| Output Diameter (in): | 1.000 in | Series Code: | 260PCX |
| Mounting Style: | B | Input Style: | Shaft |
| Ratio Range: | 20:1 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 2.63 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

