Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW701 20/1 A WR
Part #:0270-02516
Catalog #:GW701 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 19.9 | Series Code: | GW70 |
| Product Line: | Worm Gear Drive | Output RPM: | 85.4 |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Output Diameter (in): | 2.750 in | Input Diameter (in): | 1.625 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Style: | A | Model Code: | GW701 |
| Ratio Range: | 20:1 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Keyway: | 3/8 x 3/16 |
| Center Distance (in): | 7 | Input Style: | Shaft |
| Overhung Load: | 6,200 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 13431 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798576473 | Weight: | 399.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

