Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B813-5-D
Part #:GR8130025.00
Catalog #:GR-B813-5-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | L: | 3.82 in |
| M: | 1.76 | K: | 1.63 in |
| I: | 2.61 in | Center Distance (in): | 1.33 in |
| O*: | 1.94 in | G: | 1 |
| U: | 0.5 in | T: | 0.625 |
| C: | 4.66 in | B: | 3.8 |
| O: | 2.16 in | N: | 4 |
| J: | 3.25 in | F: | 2 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.5 in |
| A: | 2.82 |
Technical Specifications
| Output RPM: | 350 | Series Code: | GR |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Overhung Load: | 700 | Input HP: | 1.248 |
| Keyway: | 1/8 X 1/16 | Input RPM: | 1,750 |
| Output Style: | D | Output Key: | 3/16 X 1.50 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | Solid Shaft |
| Reducer Style: | Worm - Right Angle | Series Style: | GR-B-D |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Output HP: | 1.158 | Reducer: | Worm - Right Angle |
| Model Code: | B813 | Thrust Rating - output shaft: | 827 |
| Input Keyway: | 1/8 X 1.00 in | Input Diameter (in): | 0.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.248 | Service Factor: | 1 |
| Assembly: | B-D | Ratio: | 5:1 |
| Output Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 209 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310002308 | Weight: | 12.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

