Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-30-R-56
Part #:GR8130055.00
Catalog #:GR-BM813-30-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.94 in | T: | 0.625 |
| LM: | 6.07 | I: | 2.61 in |
| K: | 1.63 in | O: | 2.16 in |
| Center Distance (in): | 1.33 in | L: | 3.82 in |
| D: | 1.72 | F: | 2 |
| G: | 1 | N: | 4 |
| BD: | 6.5 | U: | 0.5 in |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | C: | 4.66 in |
| J: | 3.25 in | BE: | 0.38 in |
| B: | 3.8 | A: | 2.82 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.5 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Output RPM: | 58 | Frame Size: | 56C |
| Input HP: | 0.395 | Series Style: | GR-BM-R |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Mounting Style: | No Base |
| Overhung Load: | 700 | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output HP: | 0.29 | Output Style: | R |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Viton |
| Input Keyway: | 1/8 X 1.00 in | Gear Type: | Worm |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.33 |
| Model Code: | BM813 | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.395 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 314 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310002582 | Weight: | 22.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

