Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-25-L-56
Part #:GR8150186.00
Catalog #:GR-BMQ815-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | O: | 2.11 in |
| AK: | 4.5 | K: | 2.09 in |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| B: | 4.88 | L: | 4.35 in |
| M: | 1.76 | LQ: | 3.99 in |
| G: | 1.38 | D: | 1.91 |
| T: | 0.75 | U: | 0.625 in |
| N: | 4.31 | J: | 4.19 in |
| LM: | 6.6 | BE: | 0.38 in |
| O*: | 1.9 in | C: | 5.38 in |
| F: | 2.75 | BF: | 0.41 |
| RQ: | 3.62 in | AJ: | 5.88 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.44 |
Technical Specifications
| Frame Size: | 56C | Output Shaft Orientation: | L |
| Input Style: | C-Face Quill | Overhung Load: | 860 |
| No. of Gear Reductions: | Single | Output HP: | 0.559 |
| Output Shaft Assembly Code: | L | Keyway: | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Input HP: | 0.752 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Style: | L |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Series Code: | GR | Series Style: | GR-BMQ-L |
| Mounting Style: | No Base | Reducer Style: | Worm - Right Angle |
| Motor HP Rating: | 0.75 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.752 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input Quill Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | Assembly: | BMQ-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | BMQ815 |
| Center Distance (in): | 1.54 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 503 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310005460 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

