Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-20-R-56
Part #:GR8150197.00
Catalog #:GR-BMQ815-20-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | K: | 2.09 in |
| BD: | 6.5 | BE: | 0.38 in |
| D: | 1.91 | O*: | 1.9 in |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| F: | 2.75 | U: | 0.625 in |
| AK: | 4.5 | N: | 4.31 |
| O: | 2.11 in | M: | 1.76 |
| T: | 0.75 | AJ: | 5.88 |
| BF: | 0.41 | RQ: | 3.62 in |
| L: | 4.35 in | G: | 1.38 |
| C: | 5.38 in | J: | 4.19 in |
| B: | 4.88 | LM: | 6.6 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| A: | 3.44 |
Technical Specifications
| Series Code: | GR | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Overhung Load: | 860 |
| Output Key: | 3/16 X 1.50 | Input HP: | 0.919 |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Mounting Style: | No Base | Output RPM: | 87 |
| Output HP: | 0.719 | Series Style: | GR-BMQ-R |
| Output Style: | R | Output Shaft Orientation: | R |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Type: | Worm Speed Reducer |
| Input Quill Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Motor HP Rating: | 0.75 |
| Output Diameter (in): | 0.750 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Model Code: | BMQ815 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 1.54 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 0.919 | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 518 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310005576 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

