Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-30-R-56
Part #:GR8150199.00
Catalog #:GR-BMQ815-30-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | I: | 3.14 in |
| J: | 4.19 in | L: | 4.35 in |
| M: | 1.76 | T: | 0.75 |
| BD: | 6.5 | BF: | 0.41 |
| AJ: | 5.88 | D: | 1.91 |
| O*: | 1.9 in | F: | 2.75 |
| O: | 2.11 in | G: | 1.38 |
| B: | 4.88 | RQ: | 3.62 in |
| C: | 5.38 in | LM: | 6.6 |
| N: | 4.31 | U: | 0.625 in |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| BE: | 0.38 in | LQ: | 3.99 in |
| TAP Depth: | 0.63 in | A: | 3.44 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input HP: | 0.63 | Output Key: | 3/16 X 1.50 |
| Output HP: | 0.442 | Series Style: | GR-BMQ-R |
| Mounting Style: | No Base | Output Style: | R |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | R | Series Code: | GR |
| Overhung Load: | 860 | Output RPM: | 58 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Assembly: | BMQ-R | Ratio Range: | 30:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | BMQ815 | Input Bore (C Face): | 0.625 |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.38 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor HP Rating: | 0.5 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 0.63 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 478 in/lbs |
General Specifications
| UPC: | 690310005590 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

