Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-25-L-56
Part #:GR8180042.00
Catalog #:GR-BM818-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LM: | 6.7 |
| F: | 2.75 | BD: | 6.5 |
| L: | 4.45 in | J: | 4.19 in |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| G: | 1.38 | AJ: | 5.88 |
| O: | 2.05 in | C: | 5.75 in |
| BF: | 0.41 | I: | 3.24 in |
| O*: | 1.84 in | AK: | 4.5 |
| B: | 5.06 | K: | 2.09 in |
| BE: | 0.38 in | D: | 2.06 |
| N: | 4.31 | TAP Depth: | 0.63 in |
| A: | 3.56 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Overhung Load: | 1,200 | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output HP: | 0.715 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP: | 0.884 | Series Code: | GR |
| Series Style: | GR-BM-L | Output RPM: | 70 |
| Output Shaft Orientation: | L | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output Key: | 3/16 X 1.38 |
| Mounting Style: | No Base | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1144 |
| Model Code: | BM818 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 0.884 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | BM-L |
| Input Keyway: | 3/16 X 1.38 in | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 644 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310007013 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

